Active and preferred
RoHS Compliant
Lead-free

BTG70013A-1ESW

12 V | 1.5 mΩ | 26.6 A | integrated I²t wire protection| automatic Idle mode | 1 channel smart high-side power switch | analog current sense, sequential diagnosis | PG-TSDSO-24 | ISO 26262-compliant | PROFET™ Wire Guard 12V
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Adjustable overcurrent protection
    35 A to 211 A
  • Certifications
    ISO 26262-compliant
  • Channels
    1
  • Classification
    ISO 26262-compliant
  • Diagnostics
    SENSE
  • Family
    PROFET™ Wire Guard 12V
  • Halogen-free
    yes
  • I²t wire protection range
    17.4 A to 29.5 A
  • Load Current
    26.6 A
  • Mounting
    SMT
  • Nominal Load Current per channel
    26.6 A
  • Operating Temperature
    -40 °C to 150 °C
  • Planned to be available until at least
    2039
  • Qualification
    Automotive
  • RDS (on) (@ Tj = 150°C) max
    2.8 mΩ
  • RDS (on) (@ Tj = 25°C)
    1.5 mΩ
  • Recommended Operating Voltage
    2.75 V to 28 V
OPN
BTG70013A1ESWXUMA2 BTG70013A1ESWXUMA1
Product Status active and preferred discontinued
Infineon Package
Package Name N/A N/A
Packing Size 3000 3000
Packing Type TAPE & REEL TAPE & REEL
Moisture Level 2a 2a
Moisture Packing DRY DRY
Lead-free Yes Yes
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant

Product Status discontinued
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
The single-channel high-side power switch BTG70013A-1ESW, member of the PROFET™ Wire Guard family, is designed for wire protection in modern automotive E/E architectures. It is equipped with integrated I²t wire protection, and enhanced diagnostic capabilities. Its adjustable overcurrent protection threshold ensures fast failure isolation towards power supplies and the automatic idle mode reduces the current consumption to ~ 50 µA during parking.

Features

  • High-side switch with embedded protection
  • Sequential diagnosis for status readout
  • Selectable integrated I²t protection
  • Operating current < 60 µA during parking
  • IDL pin for microcontroller wake-up
  • Adjustable overcurrent protection threshold
  • Capacitive load switching mode
  • Reverse ON for reverse polarity
  • Inverse current condition capable

Benefits

  • Precise wire protection
  • Fast failure isolation to power supply
  • Precise application diagnostics
  • Dynamic load control during parking
  • Automatic Idle mode at ~ 50 µA
  • Fast, safe charging of big capacitors
  • pin and footprint compatibility
  • ISO 26262-compliant 

Applications

Diagrams

BTG70013A-1ESW
BTG70013A-1ESW
BTG70013A-1ESW BTG70013A-1ESW BTG70013A-1ESW

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }